Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1501 - 1525 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 91
N/A 1.575 in40 mm N/A 2.764 in7.2 mm N/A 0.571 in14.5 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 90
N/A 1.575 in40 mm N/A 2.091 in53.1 mm N/A 0.984 in25 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.134 in54.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.055 in52.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 25
N/A 1.575 in40 mm N/A 2.13 in54.1 mm N/A 0.276 in7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 66
N/A 1.575 in40 mm N/A 2.524 in64.1 mm N/A 0.472 in12 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.252 in57.2 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.134 in54.2 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.173 in55.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 1.575 in40 mm N/A 2.169 in55.1 mm N/A 0.472 in12 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 74
N/A 1.575 in40 mm N/A 2.567 in65.2 mm N/A 0.256 in6.5 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 3 in76.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1.575 in40 mm N/A 2.37 in60.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.724 in69.2 mm N/A 0.531 in13.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.293 in58.24 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.291 in58.2 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 40
N/A 1.575 in40 mm N/A 2.843 in72.2 mm N/A 0.433 in11 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.367 in60.12 mm N/A 0.217 in5.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 57
N/A 1.575 in40 mm N/A 2.209 in56.12 mm N/A 0.394 in10 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.724 in69.2 mm N/A 0.606 in15 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.961 in75.2 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.575 in40 mm N/A 2.215 in56.26 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
1501 - 1525 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »