Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 710926 | Seal Type N/A | Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 3.713 in94.3 mm | Overall Width N/A 0.945 in24 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710497 |
Seal Type
N/A
32 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.407 in61.14 mm | Overall Width N/A 0.63 in16 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 711181 |
Seal Type
N/A
32 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.21 in56.13 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710697 |
Seal Type
N/A
40 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.921 in74.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710747 |
Seal Type
N/A
40 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.407 in61.14 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 1180 |
Seal Type
N/A
32 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.177 in55.29 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1950 |
Seal Type
N/A
41 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.096 in53.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 030BULK | Seal Type N/A | Shaft Size N/A 1.614 in40.996 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 030PKG | Seal Type N/A | Shaft Size N/A 1.614 in40.996 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 6041040 | Seal Type N/A | Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 1.929 in49 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 4762N |
Seal Type
N/A
74 |
Shaft Size N/A 1.618 in41.097 mm | Outer Diameter N/A 2.849 in72.365 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 8477S |
Seal Type
N/A
48 |
Shaft Size N/A 1.618 in41.097 mm | Outer Diameter N/A 2.535 in64.389 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 8835L |
Seal Type
N/A
33 |
Shaft Size N/A 1.618 in41.097 mm | Outer Diameter N/A 2.579 in65.507 mm | Overall Width N/A 0.46 in11.684 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 8835S |
Seal Type
N/A
33 |
Shaft Size N/A 1.618 in41.097 mm | Outer Diameter N/A 2.579 in65.507 mm | Overall Width N/A 0.46 in11.684 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 410358N |
Seal Type
N/A
41 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1999 |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.255 in57.277 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450066 |
Seal Type
N/A
45 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450069 |
Seal Type
N/A
45 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450078 |
Seal Type
N/A
45 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450194 |
Seal Type
N/A
45 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450275 |
Seal Type
N/A
45 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450335 |
Seal Type
N/A
45 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 200641 |
Seal Type
N/A
200E |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.467 in62.662 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 204017 |
Seal Type
N/A
204 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 204500 |
Seal Type
N/A
4S |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |