Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 473443 |
Seal Type
N/A
47 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473444 |
Seal Type
N/A
47 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473444V |
Seal Type
N/A
47 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473694 |
Seal Type
N/A
47 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 474216 |
Seal Type
N/A
47 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 4763S | Seal Type N/A | Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 481181 |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481181N |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481864 |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 483230V |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 483367V |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50568 |
Seal Type
N/A
5S |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 50569 |
Seal Type
N/A
5S |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 710204 |
Seal Type
N/A
48 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.286 in58.064 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710403 | Seal Type N/A | Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.444 in62.078 mm | Overall Width N/A 0.472 in11.989 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710659 |
Seal Type
N/A
66 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.446 in62.128 mm | Overall Width N/A 0.417 in10.592 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 40286 |
Seal Type
N/A
4L |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 40568S |
Seal Type
N/A
4S |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710202 |
Seal Type
N/A
30 |
Shaft Size N/A 1.628 in41.351 mm | Outer Diameter N/A 2.131 in54.127 mm | Overall Width N/A 0.342 in8.687 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710241 |
Seal Type
N/A
68 |
Shaft Size N/A 1.628 in41.351 mm | Outer Diameter N/A 2.282 in57.963 mm | Overall Width N/A 0.343 in8.712 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8620N |
Seal Type
N/A
47 |
Shaft Size N/A 1.645 in41.783 mm | Outer Diameter N/A 2.66 in67.564 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710102 |
Seal Type
N/A
74 |
Shaft Size N/A 1.65 in41.91 mm | Outer Diameter N/A 2.414 in61.316 mm | Overall Width N/A 0.361 in9.169 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710701 | Seal Type N/A | Shaft Size N/A 1.65 in41.91 mm | Outer Diameter N/A 2.638 in67.005 mm | Overall Width N/A 0.963 in24.46 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| P710701 |
Seal Type
N/A
286 |
Shaft Size N/A 1.65 in41.91 mm | Outer Diameter N/A 2.638 in67.005 mm | Overall Width N/A 0.963 in24.46 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 3083 |
Seal Type
N/A
48 |
Shaft Size N/A 1.65 in41.91 mm | Outer Diameter N/A 2.336 in59.334 mm | Overall Width N/A 0.768 in19.507 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |