Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 710244 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42.012 mm | Outer Diameter N/A 2.232 in56.693 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710513 |
Seal Type
N/A
74 |
Shaft Size N/A 1.654 in42.012 mm | Outer Diameter N/A 2.626 in66.7 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 2025 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.379 in60.42 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224200 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.173 in55.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224205 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.178 in55.33 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224210 |
Seal Type
N/A
35 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.176 in55.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224215 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.294 in58.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224235 |
Seal Type
N/A
48 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.291 in58.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224250 |
Seal Type
N/A
35 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224252 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224255 |
Seal Type
N/A
47 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.565 in65.15 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224266 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.609 in66.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224270 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.845 in72.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3622 |
Seal Type
N/A
74 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.525 in64.14 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 4615V |
Seal Type
N/A
83 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.643 in67.13 mm | Overall Width N/A 0.282 in7.16 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710133 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 3.547 in90.09 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473560N |
Seal Type
N/A
47 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.211 in56.16 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 474241V |
Seal Type
N/A
47 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.29 in58.17 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 494117 |
Seal Type
N/A
49 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.216 in56.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710097 |
Seal Type
N/A
74 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.213 in56.21 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710179 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.559 in65 mm | Overall Width N/A 0.531 in13.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710195 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 3.003 in76.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710207 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710221 |
Seal Type
N/A
47 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.209 in56.1 mm | Overall Width N/A 0.197 in5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710245 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.996 in76.1 mm | Overall Width N/A 0.551 in14 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |