Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 452086 |
Seal Type
N/A
45 |
Shaft Size N/A 1.67 in42.42 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2012V |
Seal Type
N/A
32 |
Shaft Size N/A 1.673 in42.494 mm | Outer Diameter N/A 2.157 in54.788 mm | Overall Width N/A 0.236 in5.994 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 4099 |
Seal Type
N/A
287 |
Shaft Size N/A 1.673 in42.494 mm | Outer Diameter N/A 2.166 in55.016 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 131BULK | Seal Type N/A | Shaft Size N/A 1.674 in42.52 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 131PKG | Seal Type N/A | Shaft Size N/A 1.674 in42.52 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 2465 |
Seal Type
N/A
79 |
Shaft Size N/A 1.68 in42.67 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710549 |
Seal Type
N/A
74 |
Shaft Size N/A 1.682 in42.723 mm | Outer Diameter N/A 2.668 in67.767 mm | Overall Width N/A 0.383 in9.728 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710431 |
Seal Type
N/A
79 |
Shaft Size N/A 1.684 in42.774 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710802 |
Seal Type
N/A
32 |
Shaft Size N/A 1.684 in42.774 mm | Outer Diameter N/A 2.499 in63.475 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 4981V |
Seal Type
N/A
79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 7300S |
Seal Type
N/A
79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 440265 |
Seal Type
N/A
44 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450154 |
Seal Type
N/A
45 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 200886 |
Seal Type
N/A
200E |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.725 in69.215 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 203008 |
Seal Type
N/A
203 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 204008 |
Seal Type
N/A
204 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 2146 | Seal Type N/A | Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.579 in65.507 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 353141 |
Seal Type
N/A
35 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.285 in58.039 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450533 |
Seal Type
N/A
45 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450765 |
Seal Type
N/A
45 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.72 in69.088 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470074 |
Seal Type
N/A
47 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470086 |
Seal Type
N/A
47 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470460 |
Seal Type
N/A
47 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470596 |
Seal Type
N/A
47 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470596V |
Seal Type
N/A
47 |
Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |