All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 1000
«
6
7
8
9
10
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
450536
45
0.562
in
14.275
mm
1.25
in
31.75
mm
0.375
in
9.525
mm
Nitrile
471281
47
0.562
in
14.275
mm
1.128
in
28.651
mm
0.25
in
6.35
mm
Nitrile
472705
47
0.562
in
14.275
mm
1.004
in
25.502
mm
0.25
in
6.35
mm
Nitrile
472705V
47
0.562
in
14.275
mm
1.004
in
25.502
mm
0.25
in
6.35
mm
Fluoro-Elastomer
718610
47
0.562
in
14.275
mm
1.008
in
25.603
mm
0.254
in
6.452
mm
Polyacrylate
313156
31
0.562
in
14.275
mm
0.814
in
20.676
mm
0.187
in
4.75
mm
Polyacrylate
N/A
314259
31
0.562
in
14.275
mm
0.879
in
22.327
mm
0.187
in
4.75
mm
Nitrile
N/A
2027
35
0.591
in
15
mm
0.953
in
24.2
mm
0.197
in
5
mm
Nitrile
221510
32
0.591
in
15
mm
0.994
in
25.25
mm
0.236
in
6
mm
Polyacrylate
221540
35
0.591
in
15
mm
1.19
in
30.23
mm
0.276
in
7
mm
Nitrile
711029
32
0.591
in
15
mm
0.954
in
24.23
mm
0.276
in
7
mm
Nitrile
711060
32
0.591
in
15
mm
0.833
in
21.15
mm
0.157
in
4
mm
Polyacrylate
710714
47
0.591
in
15
mm
0.835
in
21.2
mm
0.197
in
5
mm
Nitrile
340797
34
0.593
in
15.062
mm
0.943
in
23.952
mm
0.175
in
4.445
mm
Nitrile
471532
47
0.593
in
15.062
mm
1.128
in
28.651
mm
0.312
in
7.925
mm
Nitrile
471558
47
0.593
in
15.062
mm
1.379
in
35.027
mm
0.312
in
7.925
mm
Nitrile
473405
47
0.593
in
15.062
mm
1.254
in
31.852
mm
0.312
in
7.925
mm
Nitrile
710274
62
0.61
in
15.49
mm
1.106
in
28.092
mm
0.6
in
15.24
mm
Fluoro-Elastomer
N/A
114BULK
N/A
0.612
in
15.545
mm
0.818
in
20.777
mm
0.103
in
2.616
mm
Nitrile
N/A
114PKG
N/A
0.612
in
15.545
mm
0.818
in
20.777
mm
0.103
in
2.616
mm
Nitrile
N/A
114V35
N/A
0.612
in
15.545
mm
0.818
in
20.777
mm
0.103
in
2.616
mm
Fluoro-Elastomer
N/A
340724
34
0.614
in
15.596
mm
1.006
in
25.552
mm
0.25
in
6.35
mm
Nitrile
016BULK
N/A
0.614
in
15.596
mm
0.754
in
19.152
mm
0.07
in
1.778
mm
Nitrile
N/A
016PKG
N/A
0.614
in
15.596
mm
0.754
in
19.152
mm
0.07
in
1.778
mm
Nitrile
N/A
710690
32
0.621
in
15.773
mm
1.031
in
26.187
mm
0.252
in
6.401
mm
Polyacrylate
Results 151 - 175 of 1000
«
6
7
8
9
10
»