Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 450536 |
Seal Type
N/A
45 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.25 in31.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471281 |
Seal Type
N/A
47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472705 |
Seal Type
N/A
47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472705V |
Seal Type
N/A
47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 718610 |
Seal Type
N/A
47 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 1.008 in25.603 mm | Overall Width N/A 0.254 in6.452 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 313156 |
Seal Type
N/A
31 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 0.814 in20.676 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 314259 |
Seal Type
N/A
31 |
Shaft Size N/A 0.562 in14.275 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 2027 |
Seal Type
N/A
35 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.953 in24.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 221510 |
Seal Type
N/A
32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.994 in25.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 221540 |
Seal Type
N/A
35 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 711029 |
Seal Type
N/A
32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.954 in24.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 711060 |
Seal Type
N/A
32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.833 in21.15 mm | Overall Width N/A 0.157 in4 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710714 |
Seal Type
N/A
47 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.835 in21.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 340797 |
Seal Type
N/A
34 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471532 |
Seal Type
N/A
47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471558 |
Seal Type
N/A
47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473405 |
Seal Type
N/A
47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710274 |
Seal Type
N/A
62 |
Shaft Size N/A 0.61 in15.49 mm | Outer Diameter N/A 1.106 in28.092 mm | Overall Width N/A 0.6 in15.24 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 114BULK | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 114PKG | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 114V35 | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 340724 |
Seal Type
N/A
34 |
Shaft Size N/A 0.614 in15.596 mm | Outer Diameter N/A 1.006 in25.552 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 016BULK | Seal Type N/A | Shaft Size N/A 0.614 in15.596 mm | Outer Diameter N/A 0.754 in19.152 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 016PKG | Seal Type N/A | Shaft Size N/A 0.614 in15.596 mm | Outer Diameter N/A 0.754 in19.152 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710690 |
Seal Type
N/A
32 |
Shaft Size N/A 0.621 in15.773 mm | Outer Diameter N/A 1.031 in26.187 mm | Overall Width N/A 0.252 in6.401 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |