Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1751 - 1775 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 40
N/A 1.693 in43 mm N/A 3.633 in92.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.488 in63.2 mm N/A 0.339 in8.6 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.693 in43 mm N/A 2.292 in58.22 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.374 in6.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 62
N/A 1.693 in43 mm N/A 2.209 in56.1 mm N/A 0.335 in8.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.173 in55.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 85
N/A 1.693 in43 mm N/A 3.039 in77.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 3.276 in83.2 mm N/A 0.404 in10.25 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 85
N/A 1.693 in43 mm N/A 3.083 in78.3 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.449 in62.2 mm N/A 0.217 in5.5 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.862 in72.7 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.967 in75.35 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.693 in43 mm N/A 2.374 in6.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 34
N/A 1.693 in43 mm N/A 2.175 in55.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 74
N/A 1.7 in43.18 mm N/A 2.568 in65.227 mm N/A 0.48 in12.192 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 85
N/A 1.7 in43.18 mm N/A 2.666 in67.716 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 69
N/A 1.703 in43.256 mm N/A 3.039 in77.191 mm N/A 0.5 in12.7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 69
N/A 1.703 in43.256 mm N/A 3.09 in78.486 mm N/A 0.5 in12.7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 86
N/A 1.705 in43.307 mm N/A 3.039 in77.191 mm N/A 0.562 in14.275 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 74
N/A 1.705 in43.307 mm N/A 3.084 in78.334 mm N/A 0.461 in11.709 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 71
N/A 1.709 in43.409 mm N/A 2.213 in56.21 mm N/A 0.292 in7.417 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 44
N/A 1.718 in43.637 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 44
N/A 1.718 in43.637 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.718 in43.637 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 29
N/A 1.718 in43.637 mm N/A 3 in76.2 mm N/A 0.375 in9.525 mm N/A Felt N/A Add To Cart
Request Quote
1751 - 1775 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »