Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 473336 |
Seal Type
N/A
47 |
Shaft Size N/A 1.718 in43.637 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 50081 |
Seal Type
N/A
5L |
Shaft Size N/A 1.718 in43.637 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 50327 |
Seal Type
N/A
5L |
Shaft Size N/A 1.718 in43.637 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 710476 |
Seal Type
N/A
72 |
Shaft Size N/A 1.72 in43.69 mm | Outer Diameter N/A 2.922 in74.219 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 327BULK | Seal Type N/A | Shaft Size N/A 1.725 in43.815 mm | Outer Diameter N/A 2.145 in54.483 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 327PKG | Seal Type N/A | Shaft Size N/A 1.725 in43.815 mm | Outer Diameter N/A 2.145 in54.483 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 327V35 | Seal Type N/A | Shaft Size N/A 1.725 in43.815 mm | Outer Diameter N/A 2.145 in54.483 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 6840S |
Seal Type
N/A
4S |
Shaft Size N/A 1.73 in43.94 mm | Outer Diameter N/A 2.34 in59.436 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 7607 |
Seal Type
N/A
75 |
Shaft Size N/A 1.73 in43.94 mm | Outer Diameter N/A 2.34 in59.436 mm | Overall Width N/A 0.28 in7.112 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
| 8121S |
Seal Type
N/A
25 |
Shaft Size N/A 1.73 in43.94 mm | Outer Diameter N/A 2.34 in59.436 mm | Overall Width N/A 0.47 in11.938 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710428 |
Seal Type
N/A
87 |
Shaft Size N/A 1.732 in43.993 mm | Outer Diameter N/A 2.621 in66.573 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710474 |
Seal Type
N/A
85 |
Shaft Size N/A 1.732 in43.993 mm | Outer Diameter N/A 2.657 in67.488 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710480 |
Seal Type
N/A
85 |
Shaft Size N/A 1.732 in43.993 mm | Outer Diameter N/A 2.621 in66.573 mm | Overall Width N/A 0.445 in11.303 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 224450 |
Seal Type
N/A
35 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.332 in59.23 mm | Overall Width N/A 0.268 in6.8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224460 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.373 in60.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224462 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.451 in62.26 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224464 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224465 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710115 |
Seal Type
N/A
40 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 3.154 in80.12 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710283 |
Seal Type
N/A
62 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.563 in65.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710893 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.409 in61.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710951 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710487 |
Seal Type
N/A
32 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710525 |
Seal Type
N/A
40 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.921 in74.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710682 |
Seal Type
N/A
74 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.461 in11.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |