Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1826 - 1850 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.6880 in68.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.772 in45 mm N/A 2.846 in72.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.772 in45 mm N/A 2.53 in64.27 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 69
N/A 1.772 in45 mm N/A 2.372 in60.25 mm N/A 0.425 in10.8 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 49
N/A 1.772 in45 mm N/A 2.445 in62.1 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.772 in45 mm N/A 2.447 in62.15 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.608 in66.24 mm N/A 0.295 in7.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.334 in59.28 mm N/A 0.295 in7.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 66
N/A 1.772 in45 mm N/A 3.075 in78.1 mm N/A 0.433 in11 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.646 in67.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.772 in45 mm N/A 2.445 in62.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.685 in68.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 1.772 in45 mm N/A 2.094 in53.2 mm N/A 0.256 in6.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 40
N/A 1.772 in45 mm N/A 2.961 in75.2 mm N/A 0.531 in13.5 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 40
N/A 1.772 in45 mm N/A 2.409 in61.2 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A Add To Cart
Request Quote
N/A 86
N/A 1.772 in45 mm N/A 2.449 in62.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 72
N/A 1.772 in45 mm N/A 2.957 in75.1 mm N/A 0.531 in13.5 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.449 in62.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.37 in60.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.724 in69.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.449 in62.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 1.772 in45 mm N/A 2.646 in67.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.295 in58.29 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.772 in45 mm N/A 2.488 in63.2 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.772 in45 mm N/A 2.761 in70.13 mm N/A 0.551 in14 mm N/A Polyacrylate N/A Add To Cart
Request Quote
1826 - 1850 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »