Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 224560 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224570 |
Seal Type
N/A
35 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 239155 |
Seal Type
N/A
47 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.53 in64.27 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2440 |
Seal Type
N/A
69 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.372 in60.25 mm | Overall Width N/A 0.425 in10.8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 494122 |
Seal Type
N/A
49 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710078 |
Seal Type
N/A
47 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.447 in62.15 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710160 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.608 in66.24 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710193 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.334 in59.28 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710248 |
Seal Type
N/A
66 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 3.075 in78.1 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710289 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710321 |
Seal Type
N/A
47 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710345 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.685 in68.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710423 | Seal Type N/A | Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.094 in53.2 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710822 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.531 in13.5 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 710838 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.409 in61.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Ethylene-Acrylic | CAD N/A |
Add To Cart
Request Quote |
|
| 710843 |
Seal Type
N/A
86 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710847 |
Seal Type
N/A
72 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.957 in75.1 mm | Overall Width N/A 0.531 in13.5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710875 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Ethylene-Acrylic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710887 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710917 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.724 in69.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710934 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710937 | Seal Type N/A | Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710484 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.295 in58.29 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710521 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710665 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.761 in70.13 mm | Overall Width N/A 0.551 in14 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |