Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 6781 |
Seal Type
N/A
201 |
Shaft Size N/A 1.796 in45.618 mm | Outer Diameter N/A 2.73 in69.342 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 133BULK | Seal Type N/A | Shaft Size N/A 1.799 in45.695 mm | Outer Diameter N/A 2.005 in50.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 133PKG | Seal Type N/A | Shaft Size N/A 1.799 in45.695 mm | Outer Diameter N/A 2.005 in50.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 5070 |
Seal Type
N/A
29 |
Shaft Size N/A 1.803 in45.796 mm | Outer Diameter N/A 2.969 in75.413 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
| 710593 |
Seal Type
N/A
74 |
Shaft Size N/A 1.803 in45.796 mm | Outer Diameter N/A 3.071 in78.003 mm | Overall Width N/A 0.551 in13.995 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710877 |
Seal Type
N/A
87 |
Shaft Size N/A 1.807 in45.898 mm | Outer Diameter N/A 3.168 in80.467 mm | Overall Width N/A 0.563 in14.3 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 4249 |
Seal Type
N/A
287 |
Shaft Size N/A 1.809 in45.949 mm | Outer Diameter N/A 2.365 in60.071 mm | Overall Width N/A 0.37 in9.398 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710126 |
Seal Type
N/A
40 |
Shaft Size N/A 1.811 in45.999 mm | Outer Diameter N/A 2.74 in69.596 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710971 |
Seal Type
N/A
87 |
Shaft Size N/A 1.811 in45.999 mm | Outer Diameter N/A 2.78 in70.612 mm | Overall Width N/A 0.455 in11.557 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 711001 |
Seal Type
N/A
32 |
Shaft Size N/A 1.811 in45.999 mm | Outer Diameter N/A 2.228 in56.591 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224650 |
Seal Type
N/A
32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.294 in58.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224660 |
Seal Type
N/A
32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.373 in60.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 224663 |
Seal Type
N/A
35 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.496 in63.4 mm | Overall Width N/A 0.303 in7.700 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710128 |
Seal Type
N/A
40 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.74 in69.6 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710161 |
Seal Type
N/A
32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.705 in68.7 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710394 |
Seal Type
N/A
47 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.807 in20.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710868 |
Seal Type
N/A
32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710895 |
Seal Type
N/A
86 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 3.079 in78.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710931 |
Seal Type
N/A
40 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 3.551 in90.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710950 | Seal Type N/A | Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.882 in73.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710964 |
Seal Type
N/A
72 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.787 in70.8 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710472 |
Seal Type
N/A
32 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.84 in72.14 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710495 |
Seal Type
N/A
85 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.884 in73.25 mm | Overall Width N/A 0.572 in14.53 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710754 |
Seal Type
N/A
86 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.606 in66.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 100537 |
Seal Type
N/A
74 |
Shaft Size N/A 1.811 in46 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.472 in12 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |