Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 444116 |
Seal Type
N/A
44 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450090 |
Seal Type
N/A
45 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450118 |
Seal Type
N/A
45 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 203006 |
Seal Type
N/A
203 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 3604 |
Seal Type
N/A
86 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.783 in70.688 mm | Overall Width N/A 0.455 in11.557 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 3618 |
Seal Type
N/A
86 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.615 in15.621 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 4278 |
Seal Type
N/A
86 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 3.096 in78.638 mm | Overall Width N/A 0.485 in12.319 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 451817 |
Seal Type
N/A
45 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471866 |
Seal Type
N/A
47 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472070 |
Seal Type
N/A
47 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5133 |
Seal Type
N/A
48 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6930 |
Seal Type
N/A
21 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 4.128 in104.851 mm | Overall Width N/A 0.746 in18.948 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 473449 |
Seal Type
N/A
47 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473450 |
Seal Type
N/A
47 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473450V |
Seal Type
N/A
47 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 480281 |
Seal Type
N/A
48 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481992 |
Seal Type
N/A
48 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7044NA |
Seal Type
N/A
86 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.455 in11.557 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 7186S |
Seal Type
N/A
200 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.722 in69.139 mm | Overall Width N/A 0.27 in6.858 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8181NA |
Seal Type
N/A
74 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.455 in11.557 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 39835 |
Seal Type
N/A
W |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.567 in65.202 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 39930 |
Seal Type
N/A
FW-H |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.567 in65.202 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 710409 |
Seal Type
N/A
91 |
Shaft Size N/A 1.813 in46.05 mm | Outer Diameter N/A 2.413 in61.29 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 44053 |
Seal Type
N/A
4S |
Shaft Size N/A 1.821 in46.253 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 7600S |
Seal Type
N/A
47 |
Shaft Size N/A 1.825 in46.355 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |