Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
710699 |
Seal Type
N/A 32 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Ethylene-Acrylic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710784 |
Seal Type
N/A 40 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
1937 | Seal Type N/A | Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.531 in64.28 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
328BULK | Seal Type N/A | Shaft Size N/A 1.85 in46.99 mm | Outer Diameter N/A 2.27 in57.658 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
328PKG | Seal Type N/A | Shaft Size N/A 1.85 in46.99 mm | Outer Diameter N/A 2.27 in57.658 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
225BULK | Seal Type N/A | Shaft Size N/A 1.859 in47.219 mm | Outer Diameter N/A 2.137 in54.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
225PKG | Seal Type N/A | Shaft Size N/A 1.859 in47.219 mm | Outer Diameter N/A 2.137 in54.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
134BULK | Seal Type N/A | Shaft Size N/A 1.862 in47.295 mm | Outer Diameter N/A 2.068 in52.527 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
134PKG | Seal Type N/A | Shaft Size N/A 1.862 in47.295 mm | Outer Diameter N/A 2.068 in52.527 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
032BULK | Seal Type N/A | Shaft Size N/A 1.864 in47.346 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
032PKG | Seal Type N/A | Shaft Size N/A 1.864 in47.346 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
332062 |
Seal Type
N/A 33 |
Shaft Size N/A 1.869 in47.473 mm | Outer Diameter N/A 2.522 in64.059 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710654 |
Seal Type
N/A 72 |
Shaft Size N/A 1.87 in47.50 mm | Outer Diameter N/A 2.794 in70.968 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
8521S |
Seal Type
N/A 200E |
Shaft Size N/A 1.872 in47.549 mm | Outer Diameter N/A 2.701 in68.605 mm | Overall Width N/A 0.544 in13.818 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
200752 |
Seal Type
N/A 200E |
Shaft Size N/A 1.873 in47.574 mm | Outer Diameter N/A 2.806 in71.272 mm | Overall Width N/A 0.281 in7.137 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
1959 |
Seal Type
N/A 32 |
Shaft Size N/A 1.874 in47.6 mm | Outer Diameter N/A 2.789 in70.841 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
4577 |
Seal Type
N/A 74 |
Shaft Size N/A 1.874 in47.6 mm | Outer Diameter N/A 2.682 in68.123 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
710837 |
Seal Type
N/A 40 |
Shaft Size N/A 1.874 in47.6 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.339 in8.611 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
100712V |
Seal Type
N/A 74 |
Shaft Size N/A 1.874 in47.6 mm | Outer Diameter N/A 3.163 in80.34 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
100715V |
Seal Type
N/A 85 |
Shaft Size N/A 1.874 in47.6 mm | Outer Diameter N/A 3.163 in80.34 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
2692 |
Seal Type
N/A 76 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.528 in13.411 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
441853 |
Seal Type
N/A 44 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450082 |
Seal Type
N/A 45 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450084 |
Seal Type
N/A 45 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450117 |
Seal Type
N/A 45 |
Shaft Size N/A 1.875 in47.625 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |