All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450023H 0.625 in
15.875
mm
1.379 in
35.027
mm
0.406 in
10.312
mm
Silicone CAD Icon (for items table)
340009S 0.625 in
15.875
mm
1.13 in
28.702
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
41466S 0.625 in
15.875
mm
1.13 in
28.702
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
340387 0.625 in
15.875
mm
0.82 in
20.828
mm
0.093 in
2.362
mm
Nitrile CAD Icon (for items table)
340849 0.625 in
15.875
mm
0.883 in
22.428
mm
0.093 in
2.362
mm
Nitrile CAD Icon (for items table)
240009 0.625 in
15.875
mm
1.135 in
28.829
mm
0.175 in
4.445
mm
Nitrile N/A
240023 0.625 in
15.875
mm
1.385 in
35.179
mm
0.175 in
4.445
mm
Nitrile N/A
253747 0.625 in
15.875
mm
0.88 in
22.352
mm
0.125 in
3.175
mm
Nitrile N/A
471466 0.625 in
15.875
mm
1.128 in
28.651
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471466V 0.625 in
15.875
mm
1.128 in
28.651
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
450535 0.625 in
15.875
mm
1.25 in
31.75
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471564 0.625 in
15.875
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471612 0.625 in
15.875
mm
1.579 in
40.107
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
471653 0.625 in
15.875
mm
1.628 in
41.351
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
470557 0.625 in
15.875
mm
1.381 in
35.077
mm
0.406 in
10.312
mm
Nitrile CAD Icon (for items table)
471255 0.625 in
15.875
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471255V 0.625 in
15.875
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471264 0.625 in
15.875
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471264V 0.625 in
15.875
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
481466 0.625 in
15.875
mm
1.128 in
28.651
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
484114 0.625 in
15.875
mm
1.629 in
41.377
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
712024 N/A 0.625 in
15.875
mm
1.128 in
28.651
mm
0.375 in
9.525
mm
Nitrile N/A
7188S 0.625 in
15.875
mm
1.003 in
25.476
mm
0.25 in
6.35
mm
Nitrile N/A
7399S 0.625 in
15.875
mm
0.945 in
24.003
mm
0.187 in
4.75
mm
Nitrile N/A
314267N 0.625 in
15.875
mm
1.005 in
25.527
mm
0.125 in
3.175
mm
Polyacrylate N/A
  Results 176 - 200 of 1000 « 6 7 8 9 10 »