Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2001 - 2025 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 45
N/A 1.875 in47.625 mm N/A 3.165 in80.391 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 29
N/A 1.875 in47.625 mm N/A 2.633 in66.878 mm N/A 0.347 in8.814 mm N/A Felt N/A Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 3.13 in79.502 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 75
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.425 in10.795 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 4.336 in110.134 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1.875 in47.625 mm N/A 2.886 in73.304 mm N/A 0.625 in15.875 mm N/A Urethane N/A Add To Cart
Request Quote
N/A 74
N/A 1.875 in47.625 mm N/A 2.681 in68.097 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 74
N/A 1.875 in47.625 mm N/A 2.633 in66.878 mm N/A 0.415 in10.541 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 51
N/A 1.875 in47.625 mm N/A 4.812 in122.225 mm N/A 0.312 in7.925 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 1.875 in47.625 mm N/A 2.725 in69.215 mm N/A 0.394 in10.008 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 72
N/A 1.875 in47.625 mm N/A 3.165 in80.391 mm N/A 0.53 in13.462 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 46
N/A 1.875 in47.625 mm N/A 3.155 in80.137 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 76
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.528 in13.411 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 72
N/A 1.875 in47.625 mm N/A 2.805 in71.247 mm N/A 0.53 in13.462 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 47
N/A 1.875 in47.625 mm N/A 3.11 in78.994 mm N/A 0.5 in12.7 mm N/A Leather N/A CAD Add To Cart
Request Quote
N/A 204
N/A 1.875 in47.625 mm N/A 2.405 in61.087 mm N/A 0.24 in6.096 mm N/A Nitrile N/A Add To Cart
Request Quote
2001 - 2025 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »