Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2026 - 2050 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.625 in15.875 mm N/A Silicone N/A Add To Cart
Request Quote
N/A 33
N/A 1.875 in47.625 mm N/A 2.321 in58.953 mm N/A 0.203 in5.156 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 74
N/A 1.875 in47.625 mm N/A 2.816 in71.526 mm N/A 0.77 in19.558 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 72
N/A 1.875 in47.625 mm N/A 3.165 in80.391 mm N/A 0.695 in17.653 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 25
N/A 1.875 in47.625 mm N/A 2.865 in72.771 mm N/A 0.47 in11.938 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 59
N/A 1.875 in47.625 mm N/A 3.146 in79.908 mm N/A 0.93 in23.622 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 59
N/A 1.875 in47.625 mm N/A 3.146 in79.908 mm N/A 0.93 in23.622 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 4S
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.328 in8.331 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 1.875 in47.625 mm N/A 2.571 in65.303 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 1.875 in47.625 mm N/A 2.754 in69.9516 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 72
N/A 1.88 in47.75 mm N/A 3.176 in80.67 mm N/A 0.48 in12.192 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 25
N/A 1.88 in47.75 mm N/A 2.566 in65.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 74
N/A 1.885 in47.879 mm N/A 2.708 in68.783 mm N/A 0.019 in0.483 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 79
N/A 1.885 in47.879 mm N/A 2.705 in68.707 mm N/A 0.461 in11.709 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 79
N/A 1.886 in47.904 mm N/A 2.704 in68.682 mm N/A 0.35 in8.89 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 1.886 in47.904 mm N/A 2.765 in70.231 mm N/A 0.469 in11.913 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 72
N/A 1.886 in47.904 mm N/A 2.701 in68.605 mm N/A 0.469 in11.913 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 87
N/A 1.886 in47.904 mm N/A 2.765 in70.231 mm N/A 0.472 in11.989 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 79
N/A 1.886 in47.904 mm N/A 2.705 in68.707 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.886 in47.904 mm N/A 2.756 in70.002 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 79
N/A 1.886 in47.904 mm N/A 2.705 in68.707 mm N/A 0.457 in11.608 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 40
N/A 1.886 in47.904 mm N/A 2.756 in70.002 mm N/A 0.512 in13.005 mm N/A Polyacrylate N/A Add To Cart
Request Quote
2026 - 2050 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »