Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2076 - 2100 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.37 in60.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 74
N/A 1.89 in48 mm N/A 3.358 in85.3 mm N/A 0.531 in13.5 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.689 in68.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.764 in7.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 49
N/A 1.89 in48 mm N/A 2.528 in64.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.685 in68.2 mm N/A 0.366 in9.3 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.567 in65.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.646 in67.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.571 in65.3 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 34
N/A 1.89 in48 mm N/A 2.451 in62.25 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.89 in48 mm N/A 2.847 in72.31 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.89 in48 mm N/A 2.445 in62.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 85
N/A 1.893 in48.082 mm N/A 2.816 in71.526 mm N/A 0.458 in11.633 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 33
N/A 1.893 in48.082 mm N/A 2.438 in61.925 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.925 in48.895 mm N/A 2.131 in54.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 1.925 in48.895 mm N/A 2.131 in54.127 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 49
N/A 1.927 in48.946 mm N/A 2.92 in74.168 mm N/A 1.21 in30.734 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.928 in48.971 mm N/A 2.801 in71.145 mm N/A 0.456 in11.582 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1.928 in48.971 mm N/A 2.801 in71.145 mm N/A 0.456 in11.582 mm N/A Ethylene-Acrylic N/A Add To Cart
Request Quote
N/A 97
N/A 1.929 in48.997 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A W-H
N/A 1.929 in48.997 mm N/A 2.567 in65.202 mm N/A 0.315 in8.001 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 47
N/A 1.929 in49 mm N/A 3.114 in79.1 mm N/A 0.689 in17.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 66
N/A 1.929 in49 mm N/A 2.447 in62.15 mm N/A 0.315 in8 mm N/A Nitrile N/A Add To Cart
Request Quote
2076 - 2100 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »