Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2126 - 2150 of 4148 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 33
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Silicone N/A Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.937 in49.2 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.937 in49.2 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.312 in7.925 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.937 in49.2 mm N/A 2.566 in65.176 mm N/A 0.317 in8.052 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 1.937 in49.2 mm N/A 2.754 in69.952 mm N/A 0.313 in7.95 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1.937 in49.2 mm N/A 2.655 in67.437 mm N/A 0.36 in9.144 mm N/A Rope N/A Add To Cart
Request Quote
N/A 32
N/A 1.937 in49.2 mm N/A 2.7 in68.58 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 1.937 in49.2 mm N/A 2.7 in68.58 mm N/A 0.512 in13.005 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 1.937 in49.2 mm N/A 2.7 in68.58 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 25
N/A 1.937 in49.2 mm N/A 2.83 in71.882 mm N/A 0.292 in7.417 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 48
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.304 in7.722 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.937 in49.2 mm N/A 2.693 in68.4 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.938 in49.225 mm N/A 2.685 in68.199 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 1.938 in49.225 mm N/A 3.004 in76.302 mm N/A 0.375 in9.525 mm N/A Felt N/A Add To Cart
Request Quote
N/A N/A 1.938 in49.225 mm N/A 2.888 in73.355 mm N/A 0.375 in9.525 mm N/A Felt N/A Add To Cart
Request Quote
N/A 47
N/A 1.938 in49.2252 mm N/A 2.627 in66.7258 mm N/A 0.313 in7.9502 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.94 in49.276 mm N/A 2.766 in70.256 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
2126 - 2150 of 4148 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »