Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2151 - 2175 of 4148 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 76
N/A 1.94 in49.276 mm N/A 2.914 in74.016 mm N/A 0.52 in13.208 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 281
N/A 1.94 in49.276 mm N/A 2.626 in66.7 mm N/A 0.255 in6.477 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 286
N/A 1.94 in49.276 mm N/A 2.505 in63.627 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 74
N/A 1.94 in49.276 mm N/A 2.905 in73.787 mm N/A 0.4 in10.16 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 88
N/A 1.94 in49.276 mm N/A 2.817 in71.552 mm N/A 0.428 in10.871 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 86
N/A 1.943 in49.352 mm N/A 2.921 in74.193 mm N/A 0.453 in11.506 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 200
N/A 1.945 in49.403 mm N/A 2.895 in73.533 mm N/A 0.29 in7.366 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 74
N/A 1.949 in49.505 mm N/A 2.785 in70.739 mm N/A 0.382 in9.703 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 1.953 in49.606 mm N/A 3.551 in90.195 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 1.965 in49.911 mm N/A 3.079 in78.207 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.968 in49.987 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.968 in49.987 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.968 in49.987 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 1.968 in49.987 mm N/A 2.746 in69.748 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.968 in49.987 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 5L
N/A 1.968 in49.987 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Leather N/A Add To Cart
Request Quote
N/A 33
N/A 1.968 in49.987 mm N/A 2.69 in68.326 mm N/A 0.37 in9.398 mm N/A Silicone N/A Add To Cart
Request Quote
N/A 4S
N/A 1.968 in49.987 mm N/A 2.964 in75.286 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 1.969 in50.013 mm N/A 2.623 in66.624 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.969 in50.013 mm N/A 2.862 in72.695 mm N/A 0.417 in10.592 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 1.969 in50.013 mm N/A 2.583 in65.608 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 1.969 in50.013 mm N/A 3.071 in78.003 mm N/A 0.354 in8.992 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 1.969 in50.013 mm N/A 2.623 in66.624 mm N/A 0.61 in15.494 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 1.969 in50 mm N/A 2.765 in70.23 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 97
N/A 1.969 in50 mm N/A 2.648 in67.27 mm N/A 0.433 in11 mm N/A Nitrile N/A Add To Cart
Request Quote
2151 - 2175 of 4148 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »