All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 1000 « 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

343105 0.625 in
15.875
mm
0.942 in
23.927
mm
0.187 in
4.75
mm
Polyacrylate CAD Icon (for items table)
351466 0.625 in
15.875
mm
1.13 in
28.702
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
351487 0.625 in
15.875
mm
1.005 in
25.527
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
41264S 0.625 in
15.875
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile N/A
710261 0.626 in
15.9
mm
2.213 in
56.21
mm
0.256 in
6.502
mm
Fluoro-Elastomer CAD Icon (for items table)
714616 0.63 in
16
mm
1.77 in
44.958
mm
0.354 in
8.992
mm
Fluoro-Elastomer CAD Icon (for items table)
221607 0.63 in
16
mm
1.071 in
27.2
mm
0.551 in
14
mm
Polyacrylate CAD Icon (for items table)
221610 0.63 in
16
mm
1.111 in
28.23
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
221620 0.63 in
16
mm
1.19 in
30.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
711043 0.63 in
16
mm
0.949 in
24.1
mm
0.236 in
6
mm
Nitrile CAD Icon (for items table)
710243 0.63 in
16
mm
1.028 in
26.1
mm
0.276 in
7
mm
Nitrile N/A
710862 0.63 in
16
mm
0.992 in
25.2
mm
0.197 in
5
mm
Nitrile CAD Icon (for items table)
710679 0.63 in
16
mm
1.071 in
27.2
mm
0.236 in
6
mm
Polyacrylate CAD Icon (for items table)
340469 0.656 in
16.662
mm
1.258 in
31.953
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
481073 0.656 in
16.662
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
481397 0.656 in
16.662
mm
1.579 in
40.107
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
481528 0.656 in
16.662
mm
1.128 in
28.651
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
481537 0.656 in
16.662
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
481481 0.668 in
16.967
mm
1.191 in
30.251
mm
0.185 in
4.699
mm
Nitrile CAD Icon (for items table)
710361 0.669 in
16.993
mm
0.823 in
20.904
mm
0.122 in
3.099
mm
Nitrile CAD Icon (for items table)
221710 0.669 in
17
mm
1.111 in
28.23
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
221720 0.669 in
17
mm
1.19 in
30.23
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
221730 0.669 in
17
mm
1.269 in
32.22
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
221735 0.669 in
17
mm
1.385 in
35.18
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
710251 0.669 in
17
mm
1.343 in
34.1
mm
0.311 in
7.9
mm
Polyacrylate CAD Icon (for items table)
  Results 201 - 225 of 1000 « 6 7 8 9 10 »