Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
201 - 225 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 34
N/A 0.625 in15.875 mm N/A 0.942 in23.927 mm N/A 0.187 in4.75 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.625 in15.875 mm N/A 1.005 in25.527 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 0.626 in15.9 mm N/A 2.213 in56.21 mm N/A 0.256 in6.502 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 34
N/A 0.63 in16 mm N/A 1.77 in44.958 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.63 in16 mm N/A 1.071 in27.2 mm N/A 0.551 in14 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.63 in16 mm N/A 1.111 in28.23 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.63 in16 mm N/A 1.19 in30.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.63 in16 mm N/A 0.949 in24.1 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 25
N/A 0.63 in16 mm N/A 1.028 in26.1 mm N/A 0.276 in7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 0.63 in16 mm N/A 0.992 in25.2 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.63 in16 mm N/A 1.071 in27.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 34
N/A 0.656 in16.662 mm N/A 1.258 in31.953 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.656 in16.662 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.656 in16.662 mm N/A 1.579 in40.107 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.656 in16.662 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.656 in16.662 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 0.668 in16.967 mm N/A 1.191 in30.251 mm N/A 0.185 in4.699 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 44
N/A 0.669 in16.993 mm N/A 0.823 in20.904 mm N/A 0.122 in3.099 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.669 in17 mm N/A 1.111 in28.23 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 0.669 in17 mm N/A 1.19 in30.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.669 in17 mm N/A 1.269 in32.22 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 0.669 in17 mm N/A 1.385 in35.18 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 0.669 in17 mm N/A 1.343 in34.1 mm N/A 0.311 in7.9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
201 - 225 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »