Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
474272 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
5865 |
Seal Type
N/A 4L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
6090S |
Seal Type
N/A 273 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.7500 in69.850 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
6163S |
Seal Type
N/A 21 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.703 in17.856 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
471870 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
471883 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472082 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.884 in73.254 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472341 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.746 in69.748 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472397 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472397V |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472492 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472492V |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472653 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472924 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472924V |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
5113 |
Seal Type
N/A 203 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.749 in69.825 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
55524 |
Seal Type
N/A 5L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
473242 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
473463 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
473464 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
4739 |
Seal Type
N/A 282 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
487945 |
Seal Type
N/A 48 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
493524 |
Seal Type
N/A 49 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.85 in72.39 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710025 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.505 in63.627 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
|
710263 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.63 in66.802 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |