Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
710365 |
Seal Type
N/A 46 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.725 in69.215 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710447 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.7500 in69.850 mm | Overall Width N/A 0.369 in9.373 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
714654 |
Seal Type
N/A 47 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.003 in76.276 mm | Overall Width N/A 0.438 in11.125 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710640 |
Seal Type
N/A 62 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.631 in66.827 mm | Overall Width N/A 0.264 in6.706 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
8139 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.971 in75.463 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
8871 |
Seal Type
N/A 286 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.22 in5.588 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
9015S |
Seal Type
N/A 44 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.549 in13.945 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
9406S |
Seal Type
N/A 279 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40085S |
Seal Type
N/A 4S |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40301S |
Seal Type
N/A 4S |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40360S |
Seal Type
N/A 4S |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40389S |
Seal Type
N/A 4S |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
40401 |
Seal Type
N/A 4L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
40410S |
Seal Type
N/A 4S |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
410085 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
410085N |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
410102 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455253 |
Seal Type
N/A 45 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
352541 |
Seal Type
N/A 35 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.508 in63.703 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
412027 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
412028 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
412725 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.155 in80.137 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
5M289 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.746 in69.748 mm | Overall Width N/A 0.438 in11.125 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
5M403 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.129 in79.477 mm | Overall Width N/A 0.5 in13 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
797739 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.506 in63.6524 mm | Overall Width N/A 0.281 in7.1374 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |