Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 442507 |
Seal Type
N/A
44 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450101 |
Seal Type
N/A
45 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450103 |
Seal Type
N/A
45 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.486 in88.544 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415857 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.606 in91.592 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416071 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416271 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 410686N |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.488 in88.595 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 410825 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 410987 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.486 in88.544 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3393 |
Seal Type
N/A
32 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.013 in76.53 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 200855 |
Seal Type
N/A
200E |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.616 in91.846 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 415248N |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 455860 |
Seal Type
N/A
45 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417480 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450350 |
Seal Type
N/A
45 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 450686 |
Seal Type
N/A
45 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.488 in88.595 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470565 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470574N |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470764 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470987 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.486 in88.544 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 475095N |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 475380N |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472856 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.438 in11.125 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5119 |
Seal Type
N/A
49 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.2700 in83.058 mm | Overall Width N/A 0.495 in12.573 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473474 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |