Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 473475 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473573 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 480574H |
Seal Type
N/A
48 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 480988H |
Seal Type
N/A
48 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 483246N |
Seal Type
N/A
48 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710006 |
Seal Type
N/A
74 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 1.06 in26.924 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710210 |
Seal Type
N/A
74 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.26 in82.804 mm | Overall Width N/A 0.528 in13.411 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 711553 |
Seal Type
N/A
74 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 1.06 in26.924 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 712375 |
Seal Type
N/A
90 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 4.069 in103.353 mm | Overall Width N/A 1.092 in27.737 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 714512 |
Seal Type
N/A
87 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 4.505 in114.427 mm | Overall Width N/A 0.391 in9.931 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 40101S |
Seal Type
N/A
4S |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 410101N |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 41026S |
Seal Type
N/A
4S |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 412038N |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 412119 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 412861 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 413246 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 413246N |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.255 in82.677 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 413247 |
Seal Type
N/A
41 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 320259 |
Seal Type
N/A
32 |
Shaft Size N/A 2.005 in50.927 mm | Outer Diameter N/A 2.888 in73.355 mm | Overall Width N/A 0.34 in8.636 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 225110 |
Seal Type
N/A
47 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.563 in65.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 494123 |
Seal Type
N/A
49 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.485 in63.12 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710265 |
Seal Type
N/A
35 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.606 in66.2 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710323 |
Seal Type
N/A
49 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710407 |
Seal Type
N/A
33 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |