Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2351 - 2375 of 4148 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 32
N/A 2.008 in51 mm N/A 2.764 in7.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.008 in51 mm N/A 2.567 in65.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.008 in51 mm N/A 2.767 in70.28 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 49
N/A 2.01 in51.05 mm N/A 2.655 in67.437 mm N/A 0.363 in9.22 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 2.031 in51.587 mm N/A 4.156 in105.562 mm N/A 0.781 in19.837 mm N/A Leather N/A Add To Cart
Request Quote
N/A 34
N/A 2.047 in51.994 mm N/A 2.63 in66.802 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 74
N/A 2.047 in51.994 mm N/A 3.563 in90.5 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 35
N/A 2.047 in52 mm N/A 2.571 in65.3 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.047 in52 mm N/A 2.489 in63.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.047 in52 mm N/A 2.567 in65.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.047 in52 mm N/A 2.607 in66.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.047 in52 mm N/A 2.6880 in68.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.047 in52 mm N/A 2.767 in70.27 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.047 in52 mm N/A 2.846 in72.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 66
N/A 2.047 in52 mm N/A 2.957 in75.11 mm N/A 0.295 in7.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 66
N/A 2.047 in52 mm N/A 2.603 in66.12 mm N/A 0.295 in7.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 281
N/A 2.047 in52 mm N/A 2.6880 in68.28 mm N/A 0.276 in7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 34
N/A 2.047 in52 mm N/A 3.071 in78 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.047 in52 mm N/A 3.713 in94.3 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.047 in52 mm N/A 2.767 in70.27 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.047 in52 mm N/A 2.694 in68.43 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 34
N/A 2.047 in52 mm N/A 2.48 in63.000 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 2.047 in52 mm N/A 2.681 in68.1 mm N/A 0.315 in8 mm N/A Nitrile N/A Add To Cart
Request Quote
2351 - 2375 of 4148 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »