Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 5877 |
Seal Type
N/A
5L |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 2.846 in72.288 mm | Overall Width N/A 0.45 in11.43 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 6077 | Seal Type N/A | Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.178 in80.721 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 472012 |
Seal Type
N/A
47 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5756 |
Seal Type
N/A
29 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.156 in80.162 mm | Overall Width N/A 0.24 in6.096 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
| 6954S |
Seal Type
N/A
44 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.31 in7.874 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473466 |
Seal Type
N/A
47 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 484064V |
Seal Type
N/A
48 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 80313 |
Seal Type
N/A
200E |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.31 in84.074 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 455260 |
Seal Type
N/A
45 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 412798N |
Seal Type
N/A
41 |
Shaft Size N/A 2.062 in52.375 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710533 |
Seal Type
N/A
75 |
Shaft Size N/A 2.063 in52.4 mm | Outer Diameter N/A 3.007 in76.378 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 200865 |
Seal Type
N/A
200E |
Shaft Size N/A 2.065 in52.451 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.294 in7.468 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710175 |
Seal Type
N/A
32 |
Shaft Size N/A 2.087 in53.01 mm | Outer Diameter N/A 2.696 in68.478 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710537 |
Seal Type
N/A
72 |
Shaft Size N/A 2.087 in53.01 mm | Outer Diameter N/A 3.181 in80.797 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710588 |
Seal Type
N/A
32 |
Shaft Size N/A 2.087 in53 mm | Outer Diameter N/A 2.882 in73.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710589 |
Seal Type
N/A
47 |
Shaft Size N/A 2.087 in53 mm | Outer Diameter N/A 2.801 in71.136 mm | Overall Width N/A 0.453 in11.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710909 |
Seal Type
N/A
32 |
Shaft Size N/A 2.087 in53 mm | Outer Diameter N/A 2.685 in68.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710939 |
Seal Type
N/A
32 |
Shaft Size N/A 2.087 in53 mm | Outer Diameter N/A 2.803 in71.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Ethylene-Acrylic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710522 |
Seal Type
N/A
35 |
Shaft Size N/A 2.087 in53 mm | Outer Diameter N/A 2.799 in71.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710507 |
Seal Type
N/A
74 |
Shaft Size N/A 2.088 in53.035 mm | Outer Diameter N/A 2.915 in74.041 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 340900 |
Seal Type
N/A
34 |
Shaft Size N/A 2.093 in53.162 mm | Outer Diameter N/A 2.725 in69.215 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6590S |
Seal Type
N/A
204 |
Shaft Size N/A 2.093 in53.162 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 40973S |
Seal Type
N/A
4S |
Shaft Size N/A 2.093 in53.162 mm | Outer Diameter N/A 3.156 in80.162 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 41013S |
Seal Type
N/A
4S |
Shaft Size N/A 2.093 in53.162 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 330BULK | Seal Type N/A | Shaft Size N/A 2.1 in53.34 mm | Outer Diameter N/A 2.52 in64.008 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |