Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
204500 |
Seal Type
N/A 4S |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204501 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204502 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204503 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204505 |
Seal Type
N/A 204 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204506 |
Seal Type
N/A 204 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204507 |
Seal Type
N/A 204 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.983 in50.368 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204508 |
Seal Type
N/A 204 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204509 |
Seal Type
N/A 204 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
205004 |
Seal Type
N/A 205 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.942 in49.327 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Felt | CAD N/A |
205005 |
Seal Type
N/A 205 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Felt | CAD N/A |
205015 |
Seal Type
N/A 205 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
205017 |
Seal Type
N/A 205 |
Shaft Size N/A 1.625 in41.275 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Felt | CAD N/A |
205035 |
Seal Type
N/A 205 |
Shaft Size N/A 2.296 in58.318 mm | Outer Diameter N/A 3.153 in80.086 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Felt | CAD N/A |
205044 |
Seal Type
N/A 205 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.968 in75.387 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
2055 |
Seal Type
N/A 47 |
Shaft Size N/A 3.468 in88.087 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
2064 | Seal Type N/A | Shaft Size N/A 4.166 in105.816 mm | Outer Diameter N/A 6.8 in172.72 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
2081 |
Seal Type
N/A 41 |
Shaft Size N/A 2.843 in72.212 mm | Outer Diameter N/A 3.944 in100.178 mm | Overall Width N/A 0.495 in12.573 mm | Material N/A Nitrile | CAD N/A |
210945 |
Seal Type
N/A 21 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
210BULK | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
210PKG | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
210V35 | Seal Type N/A | Shaft Size N/A 0.734 in18.644 mm | Outer Diameter N/A 1.012 in25.705 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
211BULK | Seal Type N/A | Shaft Size N/A 0.796 in20.218 mm | Outer Diameter N/A 1.074 in27.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
211PKG | Seal Type N/A | Shaft Size N/A 0.796 in20.218 mm | Outer Diameter N/A 1.074 in27.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
211V35 | Seal Type N/A | Shaft Size N/A 0.796 in20.218 mm | Outer Diameter N/A 1.074 in27.28 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |