Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
212BULK | Seal Type N/A | Shaft Size N/A 0.859 in21.819 mm | Outer Diameter N/A 1.137 in28.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
212PKG | Seal Type N/A | Shaft Size N/A 0.859 in21.819 mm | Outer Diameter N/A 1.137 in28.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
212V35 | Seal Type N/A | Shaft Size N/A 0.859 in21.819 mm | Outer Diameter N/A 1.137 in28.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
213BULK | Seal Type N/A | Shaft Size N/A 0.921 in23.393 mm | Outer Diameter N/A 1.199 in30.455 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
213PKG | Seal Type N/A | Shaft Size N/A 0.921 in23.393 mm | Outer Diameter N/A 1.199 in30.455 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
213V35 | Seal Type N/A | Shaft Size N/A 0.921 in23.393 mm | Outer Diameter N/A 1.199 in30.455 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
2146 | Seal Type N/A | Shaft Size N/A 1.687 in42.85 mm | Outer Diameter N/A 2.579 in65.507 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
214BULK | Seal Type N/A | Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.262 in32.055 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
214PKG | Seal Type N/A | Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.262 in32.055 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
214V35 | Seal Type N/A | Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.262 in32.055 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
215271 |
Seal Type
N/A 21 |
Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Nitrile | CAD N/A |
215BULK | Seal Type N/A | Shaft Size N/A 1.046 in26.568 mm | Outer Diameter N/A 1.324 in33.63 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
215PKG | Seal Type N/A | Shaft Size N/A 1.046 in26.568 mm | Outer Diameter N/A 1.324 in33.63 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
215V35 | Seal Type N/A | Shaft Size N/A 1.046 in26.568 mm | Outer Diameter N/A 1.324 in33.63 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
216BULK | Seal Type N/A | Shaft Size N/A 1.109 in28.169 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
216PKG | Seal Type N/A | Shaft Size N/A 1.109 in28.169 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
216V35 | Seal Type N/A | Shaft Size N/A 1.109 in28.169 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
217BULK | Seal Type N/A | Shaft Size N/A 1.171 in29.743 mm | Outer Diameter N/A 1.449 in36.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
217PKG | Seal Type N/A | Shaft Size N/A 1.171 in29.743 mm | Outer Diameter N/A 1.449 in36.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
217V35 | Seal Type N/A | Shaft Size N/A 1.171 in29.743 mm | Outer Diameter N/A 1.449 in36.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
218BULK | Seal Type N/A | Shaft Size N/A 1.234 in31.344 mm | Outer Diameter N/A 1.512 in38.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
218PKG | Seal Type N/A | Shaft Size N/A 1.234 in31.344 mm | Outer Diameter N/A 1.512 in38.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
218V35 | Seal Type N/A | Shaft Size N/A 1.234 in31.344 mm | Outer Diameter N/A 1.512 in38.405 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
2194 |
Seal Type
N/A 88 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Polyacrylate | CAD N/A |
219BULK | Seal Type N/A | Shaft Size N/A 1.296 in32.918 mm | Outer Diameter N/A 1.574 in39.98 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |