Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
221922 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.268 in32.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
221BULK | Seal Type N/A | Shaft Size N/A 1.421 in36.093 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
221PKG | Seal Type N/A | Shaft Size N/A 1.421 in36.093 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
221V35 | Seal Type N/A | Shaft Size N/A 1.421 in36.093 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
222020 |
Seal Type
N/A 35 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.269 in32.23 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
222025 |
Seal Type
N/A 32 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
222028 |
Seal Type
N/A 32 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.348 in34.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222030 |
Seal Type
N/A 32 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222036 |
Seal Type
N/A 32 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.425 in36.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
222050 |
Seal Type
N/A 35 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222060 |
Seal Type
N/A 35 |
Shaft Size N/A 0.787 in20 mm | Outer Diameter N/A 1.858 in47.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
2222 |
Seal Type
N/A 286 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.781 in96.037 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
222220 |
Seal Type
N/A 32 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222238 |
Seal Type
N/A 32 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
222240 |
Seal Type
N/A 35 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222270 |
Seal Type
N/A 35 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.859 in47.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222330 |
Seal Type
N/A 32 |
Shaft Size N/A 0.906 in23 mm | Outer Diameter N/A 1.348 in34.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
222340 |
Seal Type
N/A 32 |
Shaft Size N/A 0.906 in23 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
222410 |
Seal Type
N/A 35 |
Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222430 |
Seal Type
N/A 35 |
Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222450 |
Seal Type
N/A 25 |
Shaft Size N/A 0.945 in24 mm | Outer Diameter N/A 1.702 in43.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
222510 |
Seal Type
N/A 35 |
Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 1.388 in35.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222535 |
Seal Type
N/A 32 |
Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 1.505 in38.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222540 |
Seal Type
N/A 47 |
Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 1.583 in40.22 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222558 |
Seal Type
N/A 32 |
Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 1.74 in44.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |