Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
222580 |
Seal Type
N/A 32 |
Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
222630 |
Seal Type
N/A 32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
222655 |
Seal Type
N/A 32 |
Shaft Size N/A 1.024 in26 mm | Outer Diameter N/A 1.899 in48.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222742 |
Seal Type
N/A 48 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.657 in42.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
222743 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.701 in43.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Silicone | CAD N/A |
222745 |
Seal Type
N/A 32 |
Shaft Size N/A 1.063 in27 mm | Outer Diameter N/A 1.7810 in45.25 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
222820 |
Seal Type
N/A 33 |
Shaft Size N/A 1.102 in28 mm | Outer Diameter N/A 1.588 in40.34 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222830 |
Seal Type
N/A 32 |
Shaft Size N/A 1.102 in28 mm | Outer Diameter N/A 1.6250 in41.27 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
222835 |
Seal Type
N/A 32 |
Shaft Size N/A 1.102 in28 mm | Outer Diameter N/A 1.74 in44.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
222860 |
Seal Type
N/A 32 |
Shaft Size N/A 1.102 in28 mm | Outer Diameter N/A 1.859 in47.22 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
222BULK | Seal Type N/A | Shaft Size N/A 1.484 in37.694 mm | Outer Diameter N/A 1.762 in44.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
222PKG | Seal Type N/A | Shaft Size N/A 1.484 in37.694 mm | Outer Diameter N/A 1.762 in44.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
222V35 | Seal Type N/A | Shaft Size N/A 1.484 in37.694 mm | Outer Diameter N/A 1.762 in44.755 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
223005 |
Seal Type
N/A 48 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223010 |
Seal Type
N/A 32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.662 in42.21 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
223012 |
Seal Type
N/A 32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.74 in44.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
223014 |
Seal Type
N/A 32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.78 in45.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Fluoro-Elastomer | CAD N/A |
223018 |
Seal Type
N/A 32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.82 in46.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223020 |
Seal Type
N/A 35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.86 in47.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223035 |
Seal Type
N/A 35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 2.054 in52.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223050 |
Seal Type
N/A 32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.978 in50.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
223051 |
Seal Type
N/A 32 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.978 in50.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
223210 |
Seal Type
N/A 34 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.581 in40.15 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
223215 |
Seal Type
N/A 40 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.661 in42.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
223220 |
Seal Type
N/A 32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.741 in44.23 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |