Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
26 - 50 of 4148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.426 in10.82 mm N/A 0.566 in14.376 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.426 in10.82 mm N/A 0.566 in14.376 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.676 in17.17 mm N/A 0.816 in20.726 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.676 in17.17 mm N/A 0.816 in20.726 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.864 in21.946 mm N/A 1.004 in25.502 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.864 in21.946 mm N/A 1.004 in25.502 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.989 in25.121 mm N/A 1.129 in28.677 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
26 - 50 of 4148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »