Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
223230 |
Seal Type
N/A 32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.7810 in45.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
223235 |
Seal Type
N/A 32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.82 in46.23 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
223240 |
Seal Type
N/A 40 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.898 in48.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
223252 |
Seal Type
N/A 32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
223253 |
Seal Type
N/A 32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 2.098 in53.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
223255 |
Seal Type
N/A 35 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
22329 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A | CAD N/A |
223340 |
Seal Type
N/A 32 |
Shaft Size N/A 1.299 in33 mm | Outer Diameter N/A 1.858 in47.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
223400 |
Seal Type
N/A 32 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 1.741 in44.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
223420 |
Seal Type
N/A 32 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 1.898 in48.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
223510 |
Seal Type
N/A 35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.859 in47.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223520 |
Seal Type
N/A 35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.978 in50.24 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
223535 |
Seal Type
N/A 33 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.052 in52.13 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
223540 |
Seal Type
N/A 40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.183 in55.45 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
223542 |
Seal Type
N/A 32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.174 in55.23 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
223543 |
Seal Type
N/A 32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.215 in56.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
223550 |
Seal Type
N/A 45 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.287 in58.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
223552 |
Seal Type
N/A 32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Nitrile | CAD N/A |
223553 |
Seal Type
N/A 40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
223555 |
Seal Type
N/A 47 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.525 in64.13 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
223580 |
Seal Type
N/A 40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.683 in68.16 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
223601 |
Seal Type
N/A 35 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 1.858 in47.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223602 |
Seal Type
N/A 32 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 1.94 in49.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Silicone | CAD N/A |
223605 |
Seal Type
N/A 47 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 1.972 in50.08 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223608 |
Seal Type
N/A 32 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.055 in52.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |