Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
223750 |
Seal Type
N/A 32 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 1.978 in50.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
223800 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 1.9800 in50.28 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Polyacrylate | CAD N/A |
223801 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 1.9800 in50.28 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile | CAD N/A |
223802 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 1.977 in50.22 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
223805 |
Seal Type
N/A 25 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 1.854 in47.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
223822 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.098 in53.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
223830 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.176 in55.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
223831 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.175 in55.25 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
223840 |
Seal Type
N/A 47 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.288 in58.11 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
223842 |
Seal Type
N/A 48 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.288 in58.11 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
223843 |
Seal Type
N/A 35 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
223BULK | Seal Type N/A | Shaft Size N/A 1.609 in40.869 mm | Outer Diameter N/A 1.887 in47.93 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
223PKG | Seal Type N/A | Shaft Size N/A 1.609 in40.869 mm | Outer Diameter N/A 1.887 in47.93 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
224010 |
Seal Type
N/A 35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224015 |
Seal Type
N/A 32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224020 |
Seal Type
N/A 32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.176 in55.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
224025 |
Seal Type
N/A 48 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.215 in56.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
224026 |
Seal Type
N/A 35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.215 in56.26 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
224040 |
Seal Type
N/A 35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
224045 |
Seal Type
N/A 32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.452 in62.27 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
224052 |
Seal Type
N/A 32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
224053 |
Seal Type
N/A 32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.052 in52.12 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
224063 |
Seal Type
N/A 40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.492 in63.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
224066 |
Seal Type
N/A 40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.61 in66.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
224068 |
Seal Type
N/A 40 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.681 in68.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |