Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
035BULK | Seal Type N/A | Shaft Size N/A 2.239 in56.871 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
035PKG | Seal Type N/A | Shaft Size N/A 2.239 in56.871 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
036BULK | Seal Type N/A | Shaft Size N/A 2.364 in60.046 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
036PKG | Seal Type N/A | Shaft Size N/A 2.364 in60.046 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
037BULK | Seal Type N/A | Shaft Size N/A 2.489 in63.221 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
037PKG | Seal Type N/A | Shaft Size N/A 2.489 in63.221 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
038BULK | Seal Type N/A | Shaft Size N/A 2.614 in66.396 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
038PKG | Seal Type N/A | Shaft Size N/A 2.614 in66.396 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
039BULK | Seal Type N/A | Shaft Size N/A 2.739 in69.571 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
039PKG | Seal Type N/A | Shaft Size N/A 2.739 in69.571 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
040BULK | Seal Type N/A | Shaft Size N/A 2.864 in72.746 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
040PKG | Seal Type N/A | Shaft Size N/A 2.864 in72.746 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
041BULK | Seal Type N/A | Shaft Size N/A 2.989 in75.921 mm | Outer Diameter N/A 3.129 in79.477 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
041PKG | Seal Type N/A | Shaft Size N/A 2.989 in75.921 mm | Outer Diameter N/A 3.129 in79.477 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
042BULK | Seal Type N/A | Shaft Size N/A 3.239 in82.271 mm | Outer Diameter N/A 3.379 in85.827 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
042PKG | Seal Type N/A | Shaft Size N/A 3.239 in82.271 mm | Outer Diameter N/A 3.379 in85.827 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
043BULK | Seal Type N/A | Shaft Size N/A 3.489 in88.621 mm | Outer Diameter N/A 3.629 in92.177 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
043PKG | Seal Type N/A | Shaft Size N/A 3.489 in88.621 mm | Outer Diameter N/A 3.629 in92.177 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
044BULK | Seal Type N/A | Shaft Size N/A 3.739 in94.971 mm | Outer Diameter N/A 3.879 in98.527 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
044PKG | Seal Type N/A | Shaft Size N/A 3.739 in94.971 mm | Outer Diameter N/A 3.879 in98.527 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
045BULK | Seal Type N/A | Shaft Size N/A 3.989 in101.321 mm | Outer Diameter N/A 4.129 in104.877 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
045PKG | Seal Type N/A | Shaft Size N/A 3.989 in101.321 mm | Outer Diameter N/A 4.129 in104.877 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
100058 |
Seal Type
N/A W |
Shaft Size N/A 2.156 in54.762 mm | Outer Diameter N/A 2.885 in73.279 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE | CAD N/A |
100085 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.858 in97.993 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE | CAD N/A |
100086 |
Seal Type
N/A 72 |
Shaft Size N/A 1.88 in47.75 mm | Outer Diameter N/A 3.176 in80.67 mm | Overall Width N/A 0.48 in12.192 mm | Material N/A Fluoro-Elastomer | CAD N/A |