Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
110BULK | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
110PKG | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
110V35 | Seal Type N/A | Shaft Size N/A 0.362 in9.195 mm | Outer Diameter N/A 0.568 in14.427 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
111BULK | Seal Type N/A | Shaft Size N/A 0.424 in10.77 mm | Outer Diameter N/A 0.630 in16.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
111PKG | Seal Type N/A | Shaft Size N/A 0.424 in10.77 mm | Outer Diameter N/A 0.630 in16.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
111V35 | Seal Type N/A | Shaft Size N/A 0.424 in10.77 mm | Outer Diameter N/A 0.630 in16.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
1120 |
Seal Type
N/A 32 |
Shaft Size N/A 1.496 in38 mm | Outer Diameter N/A 2.098 in53.3 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
1126 |
Seal Type
N/A 25 |
Shaft Size N/A 1.535 in38.989 mm | Outer Diameter N/A 1.998 in50.749 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Nitrile | CAD N/A |
1129 |
Seal Type
N/A 35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.585 in40.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
112BULK | Seal Type N/A | Shaft Size N/A 0.487 in12.37 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
112PKG | Seal Type N/A | Shaft Size N/A 0.487 in12.37 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
112V35 | Seal Type N/A | Shaft Size N/A 0.487 in12.37 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
113BULK | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
113PKG | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
113V35 | Seal Type N/A | Shaft Size N/A 0.549 in13.945 mm | Outer Diameter N/A 0.755 in19.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
1146 |
Seal Type
N/A 32 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 3.003 in76.28 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
1147 |
Seal Type
N/A 40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 3.003 in76.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
114BULK | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
114PKG | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
114V35 | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
115BULK | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
115PKG | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
115V35 | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
1167 |
Seal Type
N/A 32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 2.057 in52.25 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
116BULK | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |