3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
26 - 50 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
010BULK N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
010PKG N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
010V35 N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
6006020 N/A N/A 0.236 in6.000 mm N/A 0.394 in10.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
6007020 N/A N/A 0.276 in7.000 mm N/A 0.433 in11.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
011BULK N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
011PKG N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
011V35 N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
6008020 N/A N/A 0.315 in8.000 mm N/A 0.472 in12.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
012BULK N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
012PKG N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
012V35 N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.070 in1.778 mm N/A Fluoro-Elastomer N/A
340872 N/A 34
N/A 0.156 in3.962 mm N/A 0.504 in12.802 mm N/A 0.187 in4.750 mm N/A Nitrile N/A CAD
343104 N/A 34
N/A 0.250 in6.350 mm N/A 0.505 in12.827 mm N/A 0.187 in4.750 mm N/A Nitrile N/A CAD
340826 N/A 34
N/A 0.312 in7.925 mm N/A 0.506 in12.852 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
6010020 N/A N/A 0.394 in10.000 mm N/A 0.551 in14.000 mm N/A 0.079 in2.000 mm N/A Nitrile N/A
013BULK N/A N/A 0.426 in10.820 mm N/A 0.566 in14.376 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
013PKG N/A N/A 0.426 in10.820 mm N/A 0.566 in14.376 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
340827 N/A 34
N/A 0.375 in9.525 mm N/A 0.568 in14.427 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
110BULK N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110PKG N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110V35 N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
6010025 N/A N/A 0.118 in3.000 mm N/A 0.591 in15.000 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
014BULK N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
014PKG N/A N/A 0.489 in12.421 mm N/A 0.629 in15.977 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
26 - 50 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »