3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
51 - 75 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
6011025 N/A N/A 0.157 in4.000 mm N/A 0.630 in16.00 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
111BULK N/A N/A 0.424 in10.770 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
111PKG N/A N/A 0.424 in10.770 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
111V35 N/A N/A 0.424 in10.770 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
343101 N/A 34
N/A 0.437 in11.100 mm N/A 0.633 in16.078 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
240698 N/A 24
N/A 0.312 in7.925 mm N/A 0.635 in16.129 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
220860 N/A 35
N/A 0.315 in8.000 mm N/A 0.638 in16.200 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
6012025 N/A N/A 0.197 in5.000 mm N/A 0.669 in17.000 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
710781 N/A 32
N/A 0.378 in9.601 mm N/A 0.670 in17.018 mm N/A 0.138 in3.505 mm N/A Nitrile N/A CAD
712022 N/A N/A 0.313 in7.950 mm N/A 0.690 in17.526 mm N/A 0.313 in7.950 mm N/A Nitrile N/A
311189 N/A 31
N/A 0.375 in9.525 mm N/A 0.691 in17.551 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
015BULK N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
015PKG N/A N/A 0.551 in13.995 mm N/A 0.691 in17.551 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
342805 N/A 34
N/A 0.500 in12.700 mm N/A 0.693 in17.602 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD
112BULK N/A N/A 0.487 in12.370 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
112PKG N/A N/A 0.487 in12.370 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
112V35 N/A N/A 0.487 in12.370 mm N/A 0.693 in17.602 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
710780 N/A 32
N/A 0.394 in10.000 mm N/A 0.713 in18.100 mm N/A 0.197 in5.000 mm N/A Polyacrylate N/A CAD
710762 N/A 32
N/A 0.394 in10.000 mm N/A 0.717 in18.200 mm N/A 0.197 in5.000 mm N/A Ethylene-Acrylic N/A CAD
220818 N/A 32
N/A 0.315 in8.000 mm N/A 0.717 in18.200 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
220918 N/A 35
N/A 0.354 in9.000 mm N/A 0.717 in18.200 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
710643 N/A N/A 0.463 in11.760 mm N/A 0.744 in18.898 mm N/A 0.232 in5.893 mm N/A Ethylene-Acrylic N/A
6014025 N/A N/A 0.236 in6.000 mm N/A 0.748 in19.00 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
712021 N/A N/A 0.313 in7.950 mm N/A 0.753 in19.126 mm N/A 0.250 in6.350 mm N/A Fluoro-Elastomer N/A
43095S N/A 4S
N/A 0.500 in12.700 mm N/A 0.753 in19.126 mm N/A 0.093 in2.362 mm N/A Nitrile N/A
51 - 75 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »