3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
76 - 100 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
710545 N/A 31
N/A 0.433 in11.000 mm N/A 0.754 in19.150 mm N/A 0.197 in5.000 mm N/A Polyacrylate N/A
330385 N/A 33
N/A 0.375 in9.525 mm N/A 0.754 in19.152 mm N/A 0.250 in6.350 mm N/A Nitrile N/A
016BULK N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
016PKG N/A N/A 0.614 in15.596 mm N/A 0.754 in19.152 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
113BULK N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
113PKG N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
113V35 N/A N/A 0.549 in13.945 mm N/A 0.755 in19.177 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
8792S N/A 31
N/A 0.500 in12.700 mm N/A 0.756 in19.202 mm N/A 0.192 in4.877 mm N/A Nitrile N/A
710947 N/A N/A 0.472 in12.000 mm N/A 0.756 in19.200 mm N/A 0.335 in8.500 mm N/A Ethylene-Acrylic N/A
340847 N/A 34
N/A 0.500 in12.700 mm N/A 0.756 in19.202 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
340385 N/A 34
N/A 0.375 in9.525 mm N/A 0.756 in19.202 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
350364 N/A 35
N/A 0.312 in7.925 mm N/A 0.756 in19.202 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
221040 N/A 35
N/A 0.394 in10.000 mm N/A 0.756 in19.200 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
710543 N/A 97
N/A 0.472 in12.000 mm N/A 0.757 in19.230 mm N/A 0.295 in7.500 mm N/A Fluoro-Elastomer N/A
710544 N/A 97
N/A 0.472 in12.000 mm N/A 0.757 in19.230 mm N/A 0.295 in7.500 mm N/A Nitrile N/A
350435 N/A 35
N/A 0.250 in6.350 mm N/A 0.758 in19.253 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
240435 N/A 24
N/A 0.250 in6.350 mm N/A 0.760 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
240385 N/A 24
N/A 0.375 in9.525 mm N/A 0.760 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
313156 N/A 31
N/A 0.562 in14.275 mm N/A 0.814 in20.676 mm N/A 0.187 in4.750 mm N/A Polyacrylate N/A
017BULK N/A N/A 0.676 in17.170 mm N/A 0.816 in20.726 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
017PKG N/A N/A 0.676 in17.170 mm N/A 0.816 in20.726 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
114BULK N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
114PKG N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
114V35 N/A N/A 0.612 in15.545 mm N/A 0.818 in20.777 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
340387 N/A 34
N/A 0.625 in15.875 mm N/A 0.820 in20.828 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD
76 - 100 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »