3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
101 - 125 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
710361 N/A 44
N/A 0.669 in16.993 mm N/A 0.823 in20.904 mm N/A 0.122 in3.099 mm N/A Nitrile N/A CAD
6016025 N/A N/A 0.276 in7.000 mm N/A 0.827 in21.000 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
711060 N/A 32
N/A 0.591 in15.000 mm N/A 0.833 in21.150 mm N/A 0.157 in4.000 mm N/A Polyacrylate N/A CAD
710714 N/A 47
N/A 0.591 in15.000 mm N/A 0.835 in21.200 mm N/A 0.197 in5.000 mm N/A Nitrile N/A CAD
312196 N/A 31
N/A 0.500 in12.700 mm N/A 0.848 in21.539 mm N/A 0.250 in6.350 mm N/A Nitrile N/A
6017025 N/A N/A 0.315 in8.000 mm N/A 0.866 in22.00 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
221122 N/A 35
N/A 0.433 in11.000 mm N/A 0.875 in22.23 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
221207 N/A 35
N/A 0.472 in12.000 mm N/A 0.876 in22.250 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
330699 N/A 33
N/A 0.500 in12.700 mm N/A 0.879 in22.327 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
43080S N/A N/A 0.500 in12.700 mm N/A 0.879 in22.327 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
712019 N/A N/A 0.500 in12.700 mm N/A 0.879 in22.327 mm N/A 0.313 in7.950 mm N/A Nitrile N/A
314259 N/A 31
N/A 0.562 in14.275 mm N/A 0.879 in22.327 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
477732 N/A 47
N/A 0.500 in12.700 mm N/A 0.879 in22.3266 mm N/A 0.250 in6.350 mm N/A Fluoro-Elastomer N/A CAD
018BULK N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
018PKG N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
115BULK N/A N/A 0.674 in17.120 mm N/A 0.880 in22.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
115PKG N/A N/A 0.674 in17.120 mm N/A 0.880 in22.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
115V35 N/A N/A 0.674 in17.120 mm N/A 0.880 in22.352 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
253747 N/A 25
N/A 0.625 in15.875 mm N/A 0.880 in22.352 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
472810 N/A 47
N/A 0.437 in11.100 mm N/A 0.880 in22.352 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
473096 N/A 47
N/A 0.375 in9.525 mm N/A 0.880 in22.352 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
342613 N/A 34
N/A 0.500 in12.700 mm N/A 0.881 in22.377 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
342614 N/A 34
N/A 0.500 in12.700 mm N/A 0.881 in22.377 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
340771 N/A 34
N/A 0.490 in12.446 mm N/A 0.883 in22.428 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
350156 N/A 35
N/A 0.375 in9.525 mm N/A 0.883 in22.428 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
101 - 125 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »