3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
126 - 150 of 4142 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
340849 N/A 34
N/A 0.625 in15.875 mm N/A 0.883 in22.428 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD
240470 N/A 24
N/A 0.437 in11.100 mm N/A 0.885 in22.479 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
710297 N/A 34
N/A 0.709 in18.000 mm N/A 0.913 in23.200 mm N/A 0.157 in4.000 mm N/A Nitrile N/A CAD
019BULK N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
019PKG N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
343105 N/A 34
N/A 0.625 in15.875 mm N/A 0.942 in23.927 mm N/A 0.187 in4.750 mm N/A Polyacrylate N/A CAD
116BULK N/A N/A 0.737 in18.720 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
116PKG N/A N/A 0.737 in18.720 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
116V35 N/A N/A 0.737 in18.720 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
340797 N/A 34
N/A 0.593 in15.062 mm N/A 0.943 in23.952 mm N/A 0.175 in4.445 mm N/A Nitrile N/A CAD
6019025 N/A N/A 0.394 in10.000 mm N/A 0.945 in24.000 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
7399S N/A 24
N/A 0.625 in15.875 mm N/A 0.945 in24.003 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
711043 N/A 48
N/A 0.630 in16.000 mm N/A 0.949 in24.100 mm N/A 0.236 in6.000 mm N/A Nitrile N/A CAD
2027 N/A 35
N/A 0.591 in15.000 mm N/A 0.953 in24.200 mm N/A 0.197 in5.000 mm N/A Nitrile N/A CAD
221410 N/A 35
N/A 0.551 in14.000 mm N/A 0.954 in24.230 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
711029 N/A 32
N/A 0.591 in15.000 mm N/A 0.954 in24.230 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
6019030 N/A N/A 0.748 in19.000 mm N/A 0.984 in25.000 mm N/A 0.118 in3.000 mm N/A Nitrile N/A
710362 N/A 49
N/A 0.669 in17.000 mm N/A 0.988 in25.100 mm N/A 0.197 in5.000 mm N/A Nitrile N/A CAD
710862 N/A 32
N/A 0.630 in16.000 mm N/A 0.992 in25.200 mm N/A 0.197 in5.000 mm N/A Nitrile N/A CAD
710116 N/A 32
N/A 0.551 in14.000 mm N/A 0.992 in25.200 mm N/A 0.276 in7.000 mm N/A Polyacrylate N/A CAD
710820 N/A 32
N/A 0.551 in14.000 mm N/A 0.992 in25.200 mm N/A 0.748 in19.000 mm N/A Polyacrylate N/A CAD
221510 N/A 32
N/A 0.591 in15.000 mm N/A 0.994 in25.250 mm N/A 0.236 in6.000 mm N/A Polyacrylate N/A CAD
410119 N/A 41
N/A 0.500 in12.700 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
48144 N/A N/A 0.500 in12.700 mm N/A 1.003 in25.476 mm N/A 0.250 in6.350 mm N/A Nitrile N/A
470199 N/A 47
N/A 0.437 in11.100 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
126 - 150 of 4142 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »