Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
001BULK | Seal Type N/A | Shaft Size N/A 0.029 in0.737 mm | Outer Diameter N/A 0.109 in2.769 mm | Overall Width N/A 0.04 in1.016 mm | Material N/A Nitrile | CAD N/A |
001PKG | Seal Type N/A | Shaft Size N/A 0.029 in0.737 mm | Outer Diameter N/A 0.109 in2.769 mm | Overall Width N/A 0.04 in1.016 mm | Material N/A Nitrile | CAD N/A |
002BULK | Seal Type N/A | Shaft Size N/A 0.042 in1.067 mm | Outer Diameter N/A 0.142 in3.607 mm | Overall Width N/A 0.05 in1.27 mm | Material N/A Nitrile | CAD N/A |
002PKG | Seal Type N/A | Shaft Size N/A 0.042 in1.067 mm | Outer Diameter N/A 0.142 in3.607 mm | Overall Width N/A 0.05 in1.27 mm | Material N/A Nitrile | CAD N/A |
003BULK | Seal Type N/A | Shaft Size N/A 0.056 in1.422 mm | Outer Diameter N/A 0.176 in4.47 mm | Overall Width N/A 0.06 in1.524 mm | Material N/A Nitrile | CAD N/A |
003PKG | Seal Type N/A | Shaft Size N/A 0.056 in1.422 mm | Outer Diameter N/A 0.176 in4.47 mm | Overall Width N/A 0.06 in1.524 mm | Material N/A Nitrile | CAD N/A |
004BULK | Seal Type N/A | Shaft Size N/A 0.07 in1.78 mm | Outer Diameter N/A 0.21 in5.334 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
004PKG | Seal Type N/A | Shaft Size N/A 0.07 in1.78 mm | Outer Diameter N/A 0.21 in5.334 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
005BULK | Seal Type N/A | Shaft Size N/A 0.101 in2.565 mm | Outer Diameter N/A 0.241 in6.121 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
005PKG | Seal Type N/A | Shaft Size N/A 0.101 in2.565 mm | Outer Diameter N/A 0.241 in6.121 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
006BULK | Seal Type N/A | Shaft Size N/A 0.114 in2.896 mm | Outer Diameter N/A 0.254 in6.452 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
006PKG | Seal Type N/A | Shaft Size N/A 0.114 in2.896 mm | Outer Diameter N/A 0.254 in6.452 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
006V35 | Seal Type N/A | Shaft Size N/A 0.114 in2.896 mm | Outer Diameter N/A 0.254 in6.452 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
6003020 | Seal Type N/A | Shaft Size N/A 0.118 in3 mm | Outer Diameter N/A 0.276 in7 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
6010025 | Seal Type N/A | Shaft Size N/A 0.118 in3 mm | Outer Diameter N/A 0.591 in15.000 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |
007BULK | Seal Type N/A | Shaft Size N/A 0.145 in3.683 mm | Outer Diameter N/A 0.285 in7.239 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
007PKG | Seal Type N/A | Shaft Size N/A 0.145 in3.683 mm | Outer Diameter N/A 0.285 in7.239 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
007V35 | Seal Type N/A | Shaft Size N/A 0.145 in3.683 mm | Outer Diameter N/A 0.285 in7.239 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
340872 |
Seal Type
N/A 34 |
Shaft Size N/A 0.156 in3.962 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6004020 | Seal Type N/A | Shaft Size N/A 0.157 in4 mm | Outer Diameter N/A 0.315 in8.000 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |
6011025 | Seal Type N/A | Shaft Size N/A 0.157 in4 mm | Outer Diameter N/A 0.630 in16 mm | Overall Width N/A 0.098 in2.5 mm | Material N/A Nitrile | CAD N/A |
008BULK | Seal Type N/A | Shaft Size N/A 0.176 in4.47 mm | Outer Diameter N/A 0.316 in8.026 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
008PKG | Seal Type N/A | Shaft Size N/A 0.176 in4.47 mm | Outer Diameter N/A 0.316 in8.026 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
008V35 | Seal Type N/A | Shaft Size N/A 0.176 in4.47 mm | Outer Diameter N/A 0.316 in8.026 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Fluoro-Elastomer | CAD N/A |
6005020 | Seal Type N/A | Shaft Size N/A 0.197 in5 mm | Outer Diameter N/A 0.354 in9 mm | Overall Width N/A 0.079 in2 mm | Material N/A Nitrile | CAD N/A |