Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
116BULK | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
116PKG | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
116V35 | Seal Type N/A | Shaft Size N/A 0.737 in18.72 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
018BULK | Seal Type N/A | Shaft Size N/A 0.739 in18.771 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
018PKG | Seal Type N/A | Shaft Size N/A 0.739 in18.771 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
7929S |
Seal Type
N/A 33 |
Shaft Size N/A 0.742 in18.847 mm | Outer Diameter N/A 1.067 in27.102 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
221920 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.189 in30.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221922 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.268 in32.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
710154 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710273 |
Seal Type
N/A 35 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
710445 |
Seal Type
N/A 35 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.386 in35.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
710805 |
Seal Type
N/A 32 |
Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 1.465 in37.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
6019030 | Seal Type N/A | Shaft Size N/A 0.748 in19 mm | Outer Diameter N/A 0.984 in25 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
450340 |
Seal Type
N/A 45 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.565 in39.751 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
340495 |
Seal Type
N/A 34 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.133 in28.778 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
2287 |
Seal Type
N/A 274 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.28 in7.112 mm | Material N/A Nitrile | CAD N/A |
240735 |
Seal Type
N/A 24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.01 in25.654 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
240816 |
Seal Type
N/A 24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.072 in27.229 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
254270 |
Seal Type
N/A 25 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
471498 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
471554 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471554V |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
470027 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
470141 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
470211 |
Seal Type
N/A 47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile | CAD N/A |