Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
472950 |
Seal Type
N/A 47 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
473412 |
Seal Type
N/A 47 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
474253 |
Seal Type
N/A 47 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
480889 |
Seal Type
N/A 48 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
8609 |
Seal Type
N/A 47 |
Shaft Size N/A 0.812 in20.625 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.254 in6.452 mm | Material N/A Fluoro-Elastomer | CAD N/A |
472452 |
Seal Type
N/A 47 |
Shaft Size N/A 0.843 in21.412 mm | Outer Diameter N/A 1.378 in35.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
473413 |
Seal Type
N/A 47 |
Shaft Size N/A 0.843 in21.412 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
473414 |
Seal Type
N/A 47 |
Shaft Size N/A 0.843 in21.412 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
473415 |
Seal Type
N/A 47 |
Shaft Size N/A 0.843 in21.412 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
212BULK | Seal Type N/A | Shaft Size N/A 0.859 in21.819 mm | Outer Diameter N/A 1.137 in28.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
212PKG | Seal Type N/A | Shaft Size N/A 0.859 in21.819 mm | Outer Diameter N/A 1.137 in28.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
212V35 | Seal Type N/A | Shaft Size N/A 0.859 in21.819 mm | Outer Diameter N/A 1.137 in28.88 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
482069N |
Seal Type
N/A 48 |
Shaft Size N/A 0.86 in21.84 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate | CAD N/A |
118BULK | Seal Type N/A | Shaft Size N/A 0.862 in21.895 mm | Outer Diameter N/A 1.068 in27.127 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
118PKG | Seal Type N/A | Shaft Size N/A 0.862 in21.895 mm | Outer Diameter N/A 1.068 in27.127 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
020BULK | Seal Type N/A | Shaft Size N/A 0.864 in21.946 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
020PKG | Seal Type N/A | Shaft Size N/A 0.864 in21.946 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
222220 |
Seal Type
N/A 32 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.387 in35.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222238 |
Seal Type
N/A 32 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.504 in38.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
222240 |
Seal Type
N/A 35 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.584 in40.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
222270 |
Seal Type
N/A 35 |
Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.859 in47.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
6022030 | Seal Type N/A | Shaft Size N/A 0.866 in22 mm | Outer Diameter N/A 1.102 in28 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
440131 |
Seal Type
N/A 44 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
340413 |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
340483 |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |