Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
2027 |
Seal Type
N/A 35 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.953 in24.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
221510 |
Seal Type
N/A 32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.994 in25.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
221540 |
Seal Type
N/A 35 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
711029 |
Seal Type
N/A 32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.954 in24.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
711060 |
Seal Type
N/A 32 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.833 in21.15 mm | Overall Width N/A 0.157 in4 mm | Material N/A Polyacrylate | CAD N/A |
710714 |
Seal Type
N/A 47 |
Shaft Size N/A 0.591 in15 mm | Outer Diameter N/A 0.835 in21.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
340797 |
Seal Type
N/A 34 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 0.943 in23.952 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
471532 |
Seal Type
N/A 47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
471558 |
Seal Type
N/A 47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
473405 |
Seal Type
N/A 47 |
Shaft Size N/A 0.593 in15.062 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
710274 |
Seal Type
N/A 62 |
Shaft Size N/A 0.61 in15.49 mm | Outer Diameter N/A 1.106 in28.092 mm | Overall Width N/A 0.6 in15.24 mm | Material N/A Fluoro-Elastomer | CAD N/A |
114BULK | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
114PKG | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
114V35 | Seal Type N/A | Shaft Size N/A 0.612 in15.545 mm | Outer Diameter N/A 0.818 in20.777 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
340724 |
Seal Type
N/A 34 |
Shaft Size N/A 0.614 in15.596 mm | Outer Diameter N/A 1.006 in25.552 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
016BULK | Seal Type N/A | Shaft Size N/A 0.614 in15.596 mm | Outer Diameter N/A 0.754 in19.152 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
016PKG | Seal Type N/A | Shaft Size N/A 0.614 in15.596 mm | Outer Diameter N/A 0.754 in19.152 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
710690 |
Seal Type
N/A 32 |
Shaft Size N/A 0.621 in15.773 mm | Outer Diameter N/A 1.031 in26.187 mm | Overall Width N/A 0.252 in6.401 mm | Material N/A Polyacrylate | CAD N/A |
450023H |
Seal Type
N/A 45 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Silicone | CAD N/A |
340009S |
Seal Type
N/A 34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.13 in28.702 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
41466S |
Seal Type
N/A 48 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.13 in28.702 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
340387 |
Seal Type
N/A 34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.82 in20.828 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile | CAD N/A |
340849 |
Seal Type
N/A 34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.883 in22.428 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile | CAD N/A |
240009 |
Seal Type
N/A 24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.135 in28.829 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
240023 |
Seal Type
N/A 24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.385 in35.179 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |