Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
253747 |
Seal Type
N/A 25 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
471466 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471466V |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
450535 |
Seal Type
N/A 45 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.25 in31.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
471564 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471612 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
471653 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.628 in41.351 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
470557 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.381 in35.077 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
471255 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471255V |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
471264 |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
471264V |
Seal Type
N/A 47 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer | CAD N/A |
481466 |
Seal Type
N/A 48 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
484114 |
Seal Type
N/A 48 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.629 in41.377 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
712024 | Seal Type N/A | Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
7188S |
Seal Type
N/A 33 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
7399S |
Seal Type
N/A 24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.945 in24.003 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
314267N |
Seal Type
N/A 31 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.005 in25.527 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Polyacrylate | CAD N/A |
343105 |
Seal Type
N/A 34 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.942 in23.927 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Polyacrylate | CAD N/A |
351466 |
Seal Type
N/A 35 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.13 in28.702 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
351487 |
Seal Type
N/A 35 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.005 in25.527 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
41264S |
Seal Type
N/A 4S |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
710261 |
Seal Type
N/A 32 |
Shaft Size N/A 0.626 in15.9 mm | Outer Diameter N/A 2.213 in56.21 mm | Overall Width N/A 0.256 in6.502 mm | Material N/A Fluoro-Elastomer | CAD N/A |
714616 |
Seal Type
N/A 34 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.77 in44.958 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Fluoro-Elastomer | CAD N/A |
221607 |
Seal Type
N/A 35 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.071 in27.2 mm | Overall Width N/A 0.551 in14 mm | Material N/A Polyacrylate | CAD N/A |