Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
221610 |
Seal Type
N/A 32 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.111 in28.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
221620 |
Seal Type
N/A 35 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
711043 |
Seal Type
N/A 48 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 0.949 in24.1 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile | CAD N/A |
710243 |
Seal Type
N/A 25 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.028 in26.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710862 |
Seal Type
N/A 32 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 0.992 in25.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
710679 |
Seal Type
N/A 35 |
Shaft Size N/A 0.63 in16 mm | Outer Diameter N/A 1.071 in27.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
340469 |
Seal Type
N/A 34 |
Shaft Size N/A 0.656 in16.662 mm | Outer Diameter N/A 1.258 in31.953 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
481073 |
Seal Type
N/A 48 |
Shaft Size N/A 0.656 in16.662 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
481397 |
Seal Type
N/A 48 |
Shaft Size N/A 0.656 in16.662 mm | Outer Diameter N/A 1.579 in40.107 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
481528 |
Seal Type
N/A 48 |
Shaft Size N/A 0.656 in16.662 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
481537 |
Seal Type
N/A 48 |
Shaft Size N/A 0.656 in16.662 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
481481 |
Seal Type
N/A 48 |
Shaft Size N/A 0.668 in16.967 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.185 in4.699 mm | Material N/A Nitrile | CAD N/A |
710361 |
Seal Type
N/A 44 |
Shaft Size N/A 0.669 in16.993 mm | Outer Diameter N/A 0.823 in20.904 mm | Overall Width N/A 0.122 in3.099 mm | Material N/A Nitrile | CAD N/A |
221710 |
Seal Type
N/A 35 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.111 in28.23 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
221720 |
Seal Type
N/A 32 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.19 in30.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
221730 |
Seal Type
N/A 35 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.269 in32.22 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
221735 |
Seal Type
N/A 35 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.385 in35.18 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
710251 |
Seal Type
N/A 47 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 1.343 in34.1 mm | Overall Width N/A 0.311 in7.9 mm | Material N/A Polyacrylate | CAD N/A |
710362 |
Seal Type
N/A 49 |
Shaft Size N/A 0.669 in17 mm | Outer Diameter N/A 0.988 in25.1 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
115BULK | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
115PKG | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
115V35 | Seal Type N/A | Shaft Size N/A 0.674 in17.12 mm | Outer Diameter N/A 0.88 in22.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
017BULK | Seal Type N/A | Shaft Size N/A 0.676 in17.17 mm | Outer Diameter N/A 0.816 in20.726 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
017PKG | Seal Type N/A | Shaft Size N/A 0.676 in17.17 mm | Outer Diameter N/A 0.816 in20.726 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
450025 |
Seal Type
N/A 45 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |