Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
326 - 350 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
N/A 48
N/A 0.781 in19.837 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A FW-H
N/A 0.782 in19.863 mm N/A 1.858 in47.193 mm N/A 0.275 in6.985 mm N/A PTFE N/A
N/A 35
N/A 0.787 in20 mm N/A 1.269 in32.23 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.189 in30.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.348 in34.25 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.425 in36.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD
N/A 35
N/A 0.787 in20 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 35
N/A 0.787 in20 mm N/A 1.858 in47.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.387 in35.23 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.268 in32.21 mm N/A 0.197 in5 mm N/A Polyacrylate N/A CAD
N/A 32
N/A 0.787 in20 mm N/A 1.031 in26.2 mm N/A 0.177 in4.5 mm N/A Fluoro-Elastomer N/A CAD
N/A N/A 0.787 in20 mm N/A 1.024 in26 mm N/A 0.118 in3 mm N/A Nitrile N/A
N/A 92
N/A 0.796 in20.218 mm N/A 1.503 in38.176 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
N/A N/A 0.796 in20.218 mm N/A 1.074 in27.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 0.796 in20.218 mm N/A 1.074 in27.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 0.796 in20.218 mm N/A 1.074 in27.28 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.799 in20.295 mm N/A 1.005 in25.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.799 in20.295 mm N/A 1.005 in25.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.801 in20.345 mm N/A 0.941 in23.901 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A 45
N/A 0.812 in20.625 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.812 in20.625 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 45
N/A 0.812 in20.625 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
N/A 45
N/A 0.812 in20.625 mm N/A 1.579 in40.107 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
326 - 350 of 4148 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »