3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
101 - 125 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
710361 N/A 44
N/A 0.669 in16.993 mm N/A 0.823 in20.904 mm N/A 0.122 in3.099 mm N/A Nitrile N/A CAD
6016025 N/A N/A 0.276 in7.000 mm N/A 0.827 in21.000 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
711060 N/A 32
N/A 0.591 in15.000 mm N/A 0.833 in21.150 mm N/A 0.157 in4.000 mm N/A Polyacrylate N/A CAD
710714 N/A 47
N/A 0.591 in15.000 mm N/A 0.835 in21.200 mm N/A 0.197 in5.000 mm N/A Nitrile N/A CAD
312196 N/A 31
N/A 0.500 in12.700 mm N/A 0.848 in21.539 mm N/A 0.250 in6.350 mm N/A Nitrile N/A
6017025 N/A N/A 0.315 in8.000 mm N/A 0.866 in22.00 mm N/A 0.098 in2.500 mm N/A Nitrile N/A
221122 N/A 35
N/A 0.433 in11.000 mm N/A 0.875 in22.23 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
221207 N/A 35
N/A 0.472 in12.000 mm N/A 0.876 in22.250 mm N/A 0.276 in7.000 mm N/A Nitrile N/A CAD
477732 N/A 47
N/A 0.500 in12.700 mm N/A 0.879 in22.3266 mm N/A 0.250 in6.350 mm N/A Fluoro-Elastomer N/A CAD
314259 N/A 31
N/A 0.562 in14.275 mm N/A 0.879 in22.327 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
712019 N/A N/A 0.500 in12.700 mm N/A 0.879 in22.327 mm N/A 0.313 in7.950 mm N/A Nitrile N/A
330699 N/A 33
N/A 0.500 in12.700 mm N/A 0.879 in22.327 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
43080S N/A N/A 0.500 in12.700 mm N/A 0.879 in22.327 mm N/A 0.187 in4.750 mm N/A Nitrile N/A
018BULK N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
018PKG N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.070 in1.778 mm N/A Nitrile N/A
115BULK N/A N/A 0.674 in17.120 mm N/A 0.880 in22.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
115PKG N/A N/A 0.674 in17.120 mm N/A 0.880 in22.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
115V35 N/A N/A 0.674 in17.120 mm N/A 0.880 in22.352 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
253747 N/A 25
N/A 0.625 in15.875 mm N/A 0.880 in22.352 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
472810 N/A 47
N/A 0.437 in11.100 mm N/A 0.880 in22.352 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
473096 N/A 47
N/A 0.375 in9.525 mm N/A 0.880 in22.352 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
342613 N/A 34
N/A 0.500 in12.700 mm N/A 0.881 in22.377 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
342614 N/A 34
N/A 0.500 in12.700 mm N/A 0.881 in22.377 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
340771 N/A 34
N/A 0.490 in12.446 mm N/A 0.883 in22.428 mm N/A 0.250 in6.350 mm N/A Nitrile N/A CAD
350156 N/A 35
N/A 0.375 in9.525 mm N/A 0.883 in22.428 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
101 - 125 of 4142 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »